Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 324 35

Fused connect unit Synergy - Double pole switched - 13 A 250 V~ Sleek Design glossy gold

Fused connect unit Synergy - Double pole switched - 13 A 250 V~ Sleek Design glossy gold

  • Pack (number of units) 1
  • Volume (dm3) 0.462
  • Weight (g) 179.00

Substitution references

No substitute reference

Product characteristics
Fused connection units switched 13 A - 250 V~
  • Conform to BS 1363: Part. 4
  • Front cable outlet with cord grip
  • Fuses supplied
  • Locked captive fuse carrier (padlockable)
  • For flush-mounting, back box to be min. 35 mm deep
  • Supplied with 1 gang side extension (3 mm thick) in case of extra wiring space needed
  • Nominal plate dimensions: 86 x 86 mm
DP switched - with blue LED power indicator - without cord outlet
  • Glossy gold
General characteristics
Synergy™ - cooker control units, fused connection units and cable outlets - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.