Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 323 56

Rotary dimmer Synergy - 1 gang - 2 way - Sleek Design polished stainless steel

Rotary dimmer Synergy - 1 gang - 2 way - Sleek Design polished stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.462
  • Weight (g) 202.00

Substitution references

No substitute reference

Product characteristics
Push on/off rotary dimmers 400 W - 100-240 V~ - 50/60 Hz
  • Conform to BS EN 60669-1
  • For flush-mounting, back box to be min. 35 mm deep
  • Nominal plate dimensions: 86 x 86 mm
1 gang - 2 way
  • Polished stainless steel
General characteristics
Synergy™ - single pole switches and dimmers - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.