Rotary universal dimmer Synergy -1 gang -2-way push Sleek Design polished stainless steel
- Pack (number of units) 1
- Volume (dm3) 0.677
- Weight (g) 217.00
1 gang - 2-way push switches
- Conform to IEC 60669-2-1
- For flush-mounting back box to be min. 40 mm deep
- Equipped with overvoltage and short-circuit protection
- Screw terminals
- For all types of lamps:
- dimmable LEDs: 5 W to 75 W
- dimmable compact fluorescent lamps: 5 W to 75 W
- halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
- fluorescent tube - ballast: 5 VA to 300 VA
- halogen and incandescent 230 V: 5 W to 300 W
- When switched on, gradually (2 seconds) lights up at the level set before last switch-off
- Nominal plate dimensions: 86 x 86 mm
- Polished stainless steel
- Sleek design
- BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
- PSS: Plates made of Stainless Steel + rust resistance
- GG: Plates made of Stainless Steel + rust resistance
- Terminal screws captive and backed off ready for cabling - large angled terminal entries
- Compact mechanism for maximum wiring space
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.