Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 322 96

Blanking plate Synergy - 2 gang - Sleek Design polished stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.769
  • Weight (g) 203.00

Substitution references

No substitute reference

Product characteristics
Blanking plates
2 gang
  • Nominal plate dimensions: 86 x 146 mm
  • Polished stainless steel
General characteristics
Synergy™ - blanking plates, cord outlets - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.