Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 322 78

Single Pole British standard socket + USB charger Synergy -1 gang switched 13 A -sleek design polished stainless steel

New

Single Pole British standard socket + USB charger Synergy -1 gang switched 13 A -sleek design polished stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.462
  • Weight (g) 118.00

Substitution references

No substitute reference

Product characteristics
Single pole socket outlets 13 A - 250 V~ with USB charger
  • Conform to BS 1363-2
  • USB charger conform to IEC 60950-1
1 gang switched
  • USB Type-A 2.4 A - 5 VDC - 12 W
  • Consumption in passive mode less than 0.08 W
  • Polished stainless steel
General characteristics
Synergy™ - British standard socket outlets and USB sockets - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.