Skip to main content
Logo print

Synergy Sleek 2gang double pole switch 45A + BS 13A switched socket outlet cooker marking Polished Stainless steel

Synergy™ LEGRAND

Synergy Sleek 2gang double pole switch 45A + BS 13A switched socket outlet cooker marking Polished Stainless steel

REF. 832229 EAN. 3414970661807
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch Off switch
Type of socket outlet British Standard
Number of socket outlets 1
Method of operation Rocker/button
Mounting direction Horizontal
Type of fastening Mounting with screw
With lighting Yes
Mounting method Flush-mounted
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Transparent No
Suitable for degree of protection (IP) IP2X
Nominal voltage 250 V
Nominal current socket outlet 13 A
Rated current 13 A
Device width 146 mm
Device height 86 mm
Device depth 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Antimicrobial treatment No
Connection type Screwed terminal
Cable section 10-10 mm²

Documentation

1 document
Technical Sheet
F02365EN-00.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_707920 (0.58 Mo)