Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 321 51

Rotary universal dimmer Synergy -1 gang -2-way push Sleek Design brushed stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 213.00

Substitution references

No substitute reference

Product characteristics
Push on/off rotary universal dimmers 5 W / 300 W 100 - 240 V~ - 50/60 Hz
1 gang - 2-way push switches
  • Conform to IEC 60669-2-1
  • For flush-mounting back box to be min. 40 mm deep
  • Equipped with overvoltage and short-circuit protection
  • Screw terminals
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75 W
    • dimmable compact fluorescent lamps: 5 W to 75 W
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
    • fluorescent tube - ballast: 5 VA to 300 VA
    • halogen and incandescent 230 V: 5 W to 300 W
  • When switched on, gradually (2 seconds) lights up at the level set before last switch-off
  • Nominal plate dimensions: 86 x 86 mm
  • Brushed stainless steel
General characteristics
Synergy™ - single pole switches and dimmers - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.