Skip to main content
Logo print

Sinergy Sleek Data socket RJ45 category 6 Brushed Stainless steel

Synergy™ LEGRAND

Sinergy Sleek Data socket RJ45 category 6 Brushed Stainless steel

REF. 832056 EAN. 3414970660848
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Silver
RAL-number 0
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
Degree of protection (IP) IP20
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 34.7 mm
Built-in depth 30.7 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)
9 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement