Skip to main content
Logo print

Sinergy Sleek TV-R-SAT socket Brushed Stainless steel

Synergy™ LEGRAND

Sinergy Sleek TV-R-SAT socket Brushed Stainless steel

REF. 832043 EAN. 3414970660725
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Flush-mounted
Cover Full cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Min. depth of built-in installation box 28 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)