Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 824 96

Workstation to be equipped Forix - horizontal or vertical mounting - 6 gang

  • Pack (number of units) 2
  • Volume (dm3) 10.00
  • Weight (g) 679.00

Substitution references

No substitute reference

Product characteristics
Workstations to be equipped
  • Accept all mechanisms Forix IP2X surface-mounting range
  • Horizontal or vertical mounting
  • 6 gang
General characteristics
Forix™ - workstations
  • Conform to IEC standard
  • Ensure cable separation when fully equipped
  • Label marking areas
  • Pre-cut entries from 20 x 12.5 mm up to 40 x 12.5 mm
  • Take flush-mounting flexible conduits and surface-mounting mini-trunking
  • The workstations are composed of one plate and one cover plate
  • Workstations for integration of Forix IP2X surface mounting mechanisms or Mosaic™/Arteor™ mechanisms with adaptor Cat.No 7 824 25
  • White RAL R903 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.