Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 824 95

Blanking plate Forix - 1 gang

  • Pack (number of units) 20
  • Volume (dm3) 3.802
  • Weight (g) 500.00

Substitution references

No substitute reference

Product characteristics
Blanking plate
  • Accessory to fill unused workstation spaces
  • 1 gang
General characteristics
Forix™ - workstations
  • Conform to IEC standard
  • Ensure cable separation when fully equipped
  • Label marking areas
  • Pre-cut entries from 20 x 12.5 mm up to 40 x 12.5 mm
  • Take flush-mounting flexible conduits and surface-mounting mini-trunking
  • The workstations are composed of one plate and one cover plate
  • Workstations for integration of Forix IP2X surface mounting mechanisms or Mosaic™/Arteor™ mechanisms with adaptor Cat.No 7 824 25
  • White RAL R903 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.