Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 824 45

Television socket Forix - surface mounting - IP2X - male connector - ivory

  • Pack (number of units) 20
  • Volume (dm3) 7.524
  • Weight (g) 962.00

Substitution references

No substitute reference

Product characteristics
Television sockets
  • Terminal TV socket
  • Male connector Ø9.52 mm
  • Ivory
General characteristics
Forix™ - IP 2X surface-mounting socket outlets, telephone, data and TV sockets
  • Conform to IEC standard
  • Complete mechanisms supplied with rocker and cover plate - Screw terminals IP2X
  • 2 finishes:
    • White RAL R903 - Glossy finish
    • Ivory RAL R113 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.