Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 824 33

German standard sockets 2x2P+E prewired Forix inclined 45°- surface mounting - IP2X - 16A 250V~ - white

New
  • Pack (number of units) 10
  • Volume (dm3) 8.257
  • Weight (g) 986.00

Substitution references

No substitute reference

Product characteristics
German standard socket outlets 16 A - 250 V~
2 x 2P without shutters
  • Prewired, inclined 45°
  • Horizontal or vertical mounting
  • White
General characteristics
Forix™ - IP 2X surface-mounting switches and socket outlets
  • Conform to IEC standard
  • Complete mechanisms supplied with rocker and cover plate - Screw terminals IP2X
  • 2 finishes:
    • White RAL R903 - Glossy finish
    • Ivory RAL R113 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.