Skip to main content
Logo print

2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white

Forix LEGRAND

2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white

REF. 782428 EAN. 3245067824283
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Flush-mounted installation No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 5E
Colour White
RAL-number 9003
Connection type 110
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
Degree of protection (IP) IP21
Colour coding Yes
Device width 65 mm
Device height 65 mm
Device depth 43.6 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Tube diameter for wall mounted product 10-16 mm
Maximum Input cable diameter 6 mm
Entry membrane gland type Rigid to break
Vertical fixing center distance 50-50 mm
Horizontal fixing center distance 50-50 mm
Cable support Other

Documentation

1 document
Instruction Use
LE04850AB.pdf pdf (1.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0783.pdf pdf (0.08 Mo)