Skip to main content
Logo print

RJ 11 telephone socket Forix - surface mounting - IP2X - white

Forix LEGRAND

RJ 11 telephone socket Forix - surface mounting - IP2X - white

REF. 782414 EAN. 3245067824146
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector Other
Category 3
Colour White
RAL-number 9003
Connection type Other
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 65 mm
Device height 65 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

Documentation

2 documents
Instruction Use
LE04850AB.pdf pdf (1.5 Mo)
Instruction Use
LE04851AA.pdf pdf (0.34 Mo)
1 document
Catalogue Commercial Page
ex223001_0783.pdf pdf (0.08 Mo)