Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 823 84

Push-button Forix - surface mounting - 6 A 250 V~ - grey

  • Pack (number of units) 10
  • Volume (dm3) 4.964
  • Weight (g) 1 058.00

Substitution references

No substitute reference

Product characteristics
Push-buttons 6 A - 250 V~
  • Grey
General characteristics
Forix™ - IP 44 switches and socket outlets
  • Conform to IEC standard: switches IEC 60669-1 (01-2007), socket outlets IEC 60884-1 (07-2006)
  • Mechanisms supplied complete with cover plates and plates
  • Surface mounting - screw terminals
  • 2 finishes: White RAL R903 (Glossy finish); Grey RAL R735 (Glossy finish)
  • Mechanisms with single large rocker become illuminated with lamp Cat.No. 7 823 98
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.