Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 821 44

RJ 11 telephone socket Kaptika - flush mounting - ivory

  • Pack (number of units) 50
  • Volume (dm3) 32.40
  • Weight (g) 2 836.00

Substitution references

No substitute reference

Product characteristics
RJ 11 telephone sockets
  • Automatic connection with perforation of the insulating material
  • Supplied with a tool
  • Ivory
General characteristics
Kaptika™ - flush-mounting telephone, data and TV sockets
  • Conform to CE directive
  • Mechanisms supplied complete with cover plates and plates
  • Screw or claw mounting
  • 2 finishes:
    • White RAL R910 - Glossy finish
    • Ivory RAL R113 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.