Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 821 33

Double one-way switch with indicator Kaptika -green LED 1 mA -10 AX-250 V~ -ivory

  • Pack (number of units) 20
  • Volume (dm3) 8.257
  • Weight (g) 1 074.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX- 250 V~
Double one-way switches with indicator function
  • Supplied with a green LED 1 mA
  • Connection as a status indicator or locator function on one circuit
  • Ivory
General characteristics
Kaptika™ - flush-mounting switches and socket outlets
  • Conform to CE directive
  • Mechanisms supplied complete with cover plates and plates
  • Screw or claw mounting
  • 2 finishes:
    • White RAL R910 - Glossy finish
    • Ivory RAL R113 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.