Skip to main content
Logo print

RJ 45 socket Kaptika - flush mounting - UTP category 5e - white

Kaptika LEGRAND

RJ 45 socket Kaptika - flush mounting - UTP category 5e - white

REF. 782124 EAN. 3414970006875
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 5E
Colour White
RAL-number 0
Connection type 110
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
Degree of protection (IP) IP20
Colour coding Yes
Device width 88 mm
Device height 80.5 mm
Device depth 43.8 mm
Built-in depth 32.6 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -25-40 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 6 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

3 documents
Technical Sheet
F01258FR-02.pdf pdf (2.34 Mo)
Instruction Use
LE04675AA.pdf pdf (0.38 Mo)
Technical Sheet
F01165EN-03.pdf pdf (1.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0741.pdf pdf (0.08 Mo)