Skip to main content
Logo print

Equipotential connection plug Mosaic

Mosaic™ LEGRAND

Equipotential connection plug Mosaic

REF. 775993 EAN. 3245067759936
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Other
Model Other
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F01164FR-04.pdf pdf (0.26 Mo)
Technical Sheet
F01164EN-04.pdf pdf (0.25 Mo)
1 document
Catalogue Commercial Page
ex223001_1183.pdf pdf (0.09 Mo)