Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 646 97

Double USB Type A + Type C charging sockets Niloé - 2 modules - ivory

  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 0.608
  • Weight (g) 113.00

Substitution references

No substitute reference

Product characteristics
USB Type C™ charging sockets
  • 5 V - 3 A - 15 W
  • Universal charger for smartphones and fast charging tablet PC
  • Conform to CEI 62680-1-3
  • Certified USB-IF
  • Surge protection greater than 1 kV
  • Consumption in passive mode less than 0.07 W
  • Power supply AC/DC efficiency at highest Level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless. 2 modules
Double USB Type A + Type C sockets
  • 2 modules
  • For fast charging smartphones and tablet PC
  • Ivory
General characteristics
Niloé™ - USB charging sockets
  • Mechanisms supplied with support frame and cover plate
  • Fixing with screws or claws (supplied)
  • For installation in flush-mounting box depth 40 mm minimum
  • Supplied cordless
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.