Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 646 96

Micro USB charging socket Niloé - ivory

  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 0.534
  • Weight (g) 150.00

Substitution references

No substitute reference

Product characteristics
USB Type A charging sockets
  • 5 V - 3 A - 12 W
  • For recharging portable device
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Consumption in passive mode less than 0.06 W
  • Power supply AC/DC efficiency at highest Level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Micro USB charging docks
  • Cordless micro USB docking station for charging smartphones
  • Screen remains visible during charging
  • Equipped with:
    • a lateral USB port for an additional device
    • a smartphone clamp-holder with a non-slip and anti-scratch finish coat
  • Possible to charge an iPhone by using the micro USB Lightning adaptor
  • iPhone is a registered Apple brand
  • The accessory is not supplied with the product
  • Ivory
General characteristics
Niloé™ - USB charging sockets
  • Mechanisms supplied with support frame and cover plate
  • Fixing with screws or claws (supplied)
  • For installation in flush-mounting box depth 40 mm minimum
  • Supplied cordless
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.