Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 646 88

Rotary dimmer Niloé - 300 W- 2-wire - ivory

  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 0.534
  • Weight (g) 127.00

Substitution references

No substitute reference

Product characteristics
Rotary dimmers 300 W - 2-wire
  • Equipped with overvoltage and short-circuit protection
  • When switched on, gradually (2 seconds) light up at the level set before last switch-off
  • Can be remotely controlled via non-illuminated pushbuttons, with each push-button able to perform the ON/OFF and dimming function
  • Screw terminals
  • For all types of lamps :
    • dimmable LEDs: 5 W to 75 W (10 lamps max.)
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
    • fluorescent tube - ballast: 5 VA to 300 VA
    • halogen and incandescent 240 V~: 5 W to 300 W
  • Ivory
General characteristics
Niloé™ - automatic switches and dimmers
  • Mechanisms supplied with cover plates and support frames in flow-pack
  • To be equipped with plates
  • Screw terminals
  • Fixing with screws or claws (supplied)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.