Skip to main content
Logo print

Thermostat Niloé 230 V - ivory

Niloé™ LEGRAND

Thermostat Niloé 230 V - ivory

REF. 764687 EAN. 3414970684615
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 7-30 °C
External sensor No
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling No
Number of cooler outputs 0
Differential value 1-1 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 1
With display No
Operation Turn
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Max. contact load 8 A
Degree of protection (IP) IP30
Explosion-proof No
Colour Beige
RAL-number 1040
Height 75.8 mm
Width 75.8 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C

Documentation

3 documents
Technical Sheet
F02163FR-00.pdf pdf (1.04 Mo)
Instruction Use
LE09397AA.pdf pdf (0.54 Mo)
Technical Sheet
F02163EN-00.pdf pdf (0.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0744.pdf pdf (0.14 Mo)