Skip to main content
Logo print

Push-button Niloé - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - ivory

Niloé™ LEGRAND

Push-button Niloé - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - ivory

REF. 764608 EAN. 3414970683823
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Series push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 2
Number of modules (module system) 2
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 45.5 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 31 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F02187EN-00.pdf pdf (0.8 Mo)
Technical Sheet
F02187FR-00.pdf pdf (0.8 Mo)
1 document
Catalogue Commercial Page
ex223001_0743.pdf pdf (0.15 Mo)
1 document
Agreement