Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 645 87

Thermostat Niloé 230 V - white

  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 0.58
  • Weight (g) 100.00

Substitution references

No substitute reference

Product characteristics
Electronic room thermostat
  • For direct radiant ceiling panels and underfloor heating
  • Adjustment range: from 10 °C to 30 °C
  • Frost protection 7 °C
  • Adjustment precision: 0.5 °C
  • 1 potential free N/O contact
  • Switching capacity:
    • 8 A - 250 V~ - resistive circuit
    • 2 A - 250 V~ - inductive circuit
  • Power supply: 230 V~ 50/60 Hz
  • Adjustable brightness of LEDs
  • Can be associated with a clock for comfort and eco mode
  • White
General characteristics
Niloé™ - shutter controls, keycard switches and thermostats
  • Mechanisms supplied with cover plates and support frames in flow-pack
  • To be equipped with plates
  • Screw terminals
  • Fixing with screws or claws (supplied)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.