Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 645 83

Automatic switch Niloé - IR - 180° - range 8 m - 2-wire without neutral - white

  • Energy efficiency solution
  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 0.534
  • Weight (g) 127.00

Substitution references

No substitute reference

Product characteristics
Automatic switches
  • IR detection
  • Detection field: 120°
  • Detection range: 8 m
  • Time delay adjustable from 10 s to 10 min
  • Light level threshold adjustable from 5 to 1275 lux
2-wire, without neutral
  • Allow the control of:
    • 3 to 100 W LED and compact fluorescent lamps
    • 3 to 250 VA LED, CFL, halogen and fluorescent tubes with ferromagnetic or electronic ballast
    • 3 to 250 W halogen (230 V) and incandescent lamps
  • If several sensors are installed on the same circuit, the minimum load changes: refer to the technical sheet
  • Possibility to install up to 3 sensors in parallel
  • Consumption on standby: 0.02 W
  • To be used without override
  • White
General characteristics
Niloé™ - automatic switches and dimmers
  • Mechanisms supplied with cover plates and support frames in flow-pack
  • To be equipped with plates
  • Screw terminals
  • Fixing with screws or claws (supplied)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.