Skip to main content
Logo print

RJ 11 telephone socket Niloé - white

Niloé™ LEGRAND

RJ 11 telephone socket Niloé - white

REF. 764569 EAN. 3414970682826
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector Other
With buses/couplings No
Category 3
Colour White
RAL-number 9003
Connection type Other
Shielded buses No
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Mechanical coding No
Colour coding No
Device width 75.8 mm
Device height 75.8 mm
Built-in depth 40 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

Documentation

3 documents
Technical Sheet
F02220EN-02.pdf pdf (1.34 Mo)
Technical Sheet
F02220FR-02.pdf pdf (1.35 Mo)
Instruction Use
LE10067AA.pdf pdf (1.72 Mo)
1 document
Catalogue Commercial Page
ex223001_0748.pdf pdf (0.13 Mo)