Skip to main content
Logo print

TV-R-SAT terminal socket Niloé - attenuation -10 dB - white

Niloé™ LEGRAND

TV-R-SAT terminal socket Niloé - attenuation -10 dB - white

REF. 764565 EAN. 3414970683557
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ No
Mounting method Flush-mounted
Cover Central cover plate
Tap loss at 860 MHz 10 dB
Tap loss at 2150 MHz 10 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 28.3 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documentation

3 documents
Technical Sheet
S000093614EN-00.pdf pdf (3.02 Mo)
Instruction Use
LE08472AA.pdf pdf (1.62 Mo)
Technical Sheet
S000093614FR-00.pdf pdf (3.03 Mo)
1 document
Catalogue Commercial Page
ex223001_0746.pdf pdf (0.1 Mo)