Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 645 63

TV-R-SAT multiple star socket Niloé - attenuation 1.5 dB - white

  • ECO Design
  • Pack (number of units) 10
  • Volume (dm3) 4.128
  • Weight (g) 1 007.00

Substitution references

No substitute reference

Product characteristics
Multiple TV star sockets
TV-R-SAT
  • Low attenuation: 1.5 dB
  • White
General characteristics
Niloé™ - televison star sockets
  • Mechanisms supplied with cover plates and support frames. To be equipped with plates. Fixing with screws or claws (supplied)
  • For DVBT, Cablecast and satellite installation. UHD TV compatible. Class A shielded star sockets LTE Ready (4G protected).
  • Recommended coaxial cable: 17 VATC. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual checking of the connection
  • Meet EN 50083-4 and EN 50083-2 European directive. Low attenuation: less than 1 dB
  • TV: male connector (Ø9.5 mm)
  • R: female connector (Ø9.5 mm)
  • SAT: ''F type'' connector
  • TV: 5-68 / 120-862 MHz
  • R: 87.5-108 MHz
  • SAT: 950-2400 MHz
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.