Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 645 30

USB + 2P+E German standard socket Niloé -with shutters -compact -automatic terminals -white

  • ECO Design
  • Pack (number of units) 1
  • Volume (dm3) 1.279
  • Weight (g) 156.00

Substitution references

No substitute reference

Product characteristics
German standard socket outlets with safety shutters
2P+E and USB charger socket - compact automatic terminals
  • To replace a 1-gang socket by a 2P+E/USB charger socket without changing the existing wiring nor the flush-mounting box
  • 2P+E 16 A, USB 1000 mA
  • For quickly charging tablets, smartphones, MP3 players and watches
  • Free up a socket recess
  • Consumption in passive mode: less than 0.1 W Class II SELV
  • Supplied complete with plate
  • Installation in 1 gang flush-mounting box
  • White
General characteristics
Niloé™ - 2P and German standard socket outlets
  • Mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Fixing with screws or claws (supplied)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.