Skip to main content
Logo print

Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption

Niloé™ LEGRAND

Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption

REF. 764526 EAN. 3414971119475
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp power 0.3-0.3 W
Lamp voltage 230-230 V
Depth 5 mm
Socket Cable
Technology LED
Lamp shape Other
Halogen No
Krypton No
Xenon No
Colour White
Colour temperature 6500 K
Diameter 5.9 mm
Total length 129 mm
Suitable for torches No
Suitable for pointer No
Suitable for round flashing luminaire No
Nominal current 1.25 mA

Documentation

1 document
Catalogue Commercial Page
ex223001_0743.pdf pdf (0.15 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_705035 (0.93 Mo)