Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 645 22

Illuminated push-button Niloé -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -white

  • ECO Design
  • Pack (number of units) 20
  • Volume (dm3) 8.257
  • Weight (g) 1 025.00

Substitution references

No substitute reference

Product characteristics
Push-buttons - 6 A - 250 V~
  • NO-NC contact push-buttons
  • Automatic terminals
  • Can be transformed into lighting function with accessory Cat.No 7 645 21/26 (except IP44 switch)
1-gang - illuminated
  • Supplied with 230 V LED lamp - Cat.No 7 645 21/26
  • White
General characteristics
Niloé™ - switches, push-buttons and accessories
  • Mechanisms supplied with cover plates and support frames in flow-pack
  • To be equipped with plates
  • Fixing with screws or claws (supplied)
  • Automatic or screw terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.