Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 550 87

Cover plate Valena Allure -one/two-way switch/push-button -with blue lens - alu

Cover plate Valena Allure -one/two-way switch/push-button -with blue lens - alu

  • Pack (number of units) 5
  • Volume (dm3) 0.322
  • Weight (g) 62.00

Substitution references

No substitute reference

Product characteristics
Valena™ Allure cover plates
Aluminium
  • Rocker with blue lens in the middle for light
  • For switches 10 AX - 250 V~:
    • Two-way indicator switch with neutral terminal Cat.No 7 520 10 (to be equipped with Cat.No 0 676 88)
    • Illuminated one-way switch Cat.No 7 520 01 (to be equipped with Cat.No 0 676 84)
    • One-way indicator switch Cat.No 7 520 01 (to be equipped with Cat.No 6 650 91)
    • Illuminated two-way switch Cat.No 7 520 06 (to be equipped with Cat.No 0 676 86)
  • For 6 A - 250 V~ illuminated changeover push-button Cat.No 7 520 11 (to be equipped with Cat.No 0 676 84)
  • For 6 A - 12 V~ illuminated push-button Cat.No 7 520 13
General characteristics
Valena™ Allure - cover plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.