Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 550 28

Cover plate Valena Allure - 2-gang switch/push-button - black

Cover plate Valena Allure - 2-gang switch/push-button - black

  • Pack (number of units) 5
  • Volume (dm3) 0.322
  • Weight (g) 64.00

Substitution references

No substitute reference

Product characteristics
Valena™ Allure cover plates
Black
  • For switches 10 AX - 250 V~:
    • 2-gang one-way switch Cat.No 7 520 05
    • 2-gang two-way switch Cat.No 7 520 08
    • Illuminated 2-gang two-way switch Cat.No 7 520 08 (to be equipped with 2 x Cat.No 7 520 57, specific LED to create the lighting flow effect below the rocker)
  • For 6 A - 250 V~ 2-gang changeover push-button Cat.No 7 520 18
General characteristics
Valena™ Allure - cover plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.