Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 550 09

Cover plate Valena Allure - one/two-way switch or push-button - pearl

  • Pack (number of units) 5
  • Volume (dm3) 0.322
  • Weight (g) 60.00

Substitution references

No substitute reference

Product characteristics
Valena™ Allure cover plates
Pearl
  • For switches 10 AX - 250 V~:
    • One-way switch Cat.No 7 520 01
    • Two-way switch Cat.No 7 520 06
    • Two-way switch with neutral terminal Cat.No 7 520 10
    • Two-way indicator switch with neutral terminal Cat.No 7 520 10 (to be equipped with specific LED Cat.No 7 520 58 to create the lighting flow effect below the rocker)
    • Illuminated two-way switch Cat.No 7 520 06 (to be equipped with specific LED Cat.No 7 520 58 to create the lighting flow effect below the rocker)
    • Intermediate switch Cat.No 7 520 07
  • For 16 AX - 250 V~ two-way switch Cat.No 7 520 27
  • For push-buttons 6 A - 250 V~:
    • Changeover push-button Cat.no 7 520 11
    • Changeover push-button free contact Cat.No 7 520 17
General characteristics
Valena™ Allure - cover plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.