Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 549 95

Double USB charging socket Valena Allure - white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 125.00

Substitution references

No substitute reference

Product characteristics
Type-A USB charging sockets
  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Power supply standby mode consumption: less than 0.06 W
  • Power supply AC/DC efficiency at highest level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Double USB sockets - 5 V - 2.4 A - 12 W
  • For fast charging smartphones and tablet PC
  • White Valena Allure
General characteristics
Valena™ IN’MATIC mechanisms - USB charging sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes (except Valena Life double USB charging socket - in flowpack)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.