Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 549 20

Cover plate Valena Life - dual technology presence sensor - white

  • Pack (number of units) 1
  • Volume (dm3) 0.142
  • Weight (g) 15.00

Substitution references

No substitute reference

Product characteristics
Arteor and Valena Life/Allure 180° dual technology presence sensor
  • Automatic sensors with integrated push-button
  • Dual technology passive IR and ultrasonic presence sensor
  • Light sensor
  • Range 8 m for an installation height of 1.2 m
  • Time delay before switch-off and adjustable light level
  • 2 modules
  • IP 41
  • Consumption 0.5 W on standby
Valena Life/Allure covers for dual technology presence sensors
  • White Valena Life
General characteristics
MyHOME_Up - BUS Arteor and Valena Life/Allure sensors
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No. 0 488 72
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.