Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 549 03

Cover plate Valena Allure - motion sensor without override - white

Cover plate Valena Allure - motion sensor without override - white

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Arteor and Valena Life/Allure 180° motion sensors
  • Automatic sensors with passive IR presence sensor and light sensor
  • Range 8 m for an installation height of 1.2 m
  • Time delay before switch-off and adjustable light level
  • 2 modules
  • IP 41
  • Consumption 0.3 W on standby
Valena Life/Allure covers for 180° PIR motion sensors
  • White Valena Allure
General characteristics
MyHOME_Up - BUS Arteor and Valena Life/Allure sensors
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No. 0 488 72
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.