Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 548 85

2P+E socket with shut. Valena Allure -German standard -VDE compliant -16 A-250 V~-white

  • Pack (number of units) 10
  • Volume (dm3) 3.802
  • Weight (g) 834.00

Substitution references

No substitute reference

Product characteristics
German standard socket outlets 16 A - 250 V~ - VDE compliant
  • Supplied with cover plate
  • Automatic terminals
2P+E socket outlets with shutters
  • White Valena Allure
General characteristics
Valena™ IN’MATIC mechanisms - socket outlets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • IP 2X protection
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.