Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 542 45

Cover plate Valena Life - 2x2P+E socket plate adaptor - German standard - alu

  • Pack (number of units) 5
  • Volume (dm3) 0.693
  • Weight (g) 76.00

Substitution references

No substitute reference

Product characteristics
German standard double socket outlets 16 A - 250 V~
  • Automatic terminals
2x2P+E sockets plate adaptor
  • To be used for creating multigang installations of single functions with double sockets (for example RJ 45 sockets, TV sockets, etc)
  • Aluminium Valena Life
General characteristics
Valena™ Life - socket outlets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.