Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 542 11

1-gang surface-mounting box Valena Life - 89 x 89 x 44.8 mm - aluminium

  • Pack (number of units) 10
  • Volume (dm3) 4.565
  • Weight (g) 708.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting boxes
1 gang
  • Aluminium Valena Life
General characteristics
Valena™ Life - plates and surface-mounting boxes
  • The same Cat.No of plates can be mounted in horizontal or vertical position
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.