Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 533 75

Screw-type socket HDMI 1.4 type A Valena In'matic - aluminium Valena Life

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 107.00

Substitution references

No substitute reference

Product characteristics
Audio and video sockets HDMI type A sockets
  • Used to transmit high-definition digital audio/video streams between a source (computer, Blu-ray player) and a compatible receiver (TV, video projector)
Screw-type sockets HDMI 1.4
  • Equipped with cord, length 15 cm
  • Aluminium Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - audio/video and USB data sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.