Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 533 70

HD 15 + 3.5 mm Jack socket Valena Life - aluminium

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 108.00

Substitution references

No substitute reference

Product characteristics
Audio and video sockets HDMI type A sockets
  • Used to transmit high-definition digital audio/video streams between a source (computer, Blu-ray player) and a compatible receiver (TV, video projector)
HD 15 + 3.5mm Jack sockets
  • Supplied with cover plate
  • Used to transmit analogue audio/video streams between a source (computer) and a compatible receiver (TV, video projector)
  • Video resolution VGA - UXGA
  • HD 15 female socket + 3.5 mm jack socket (screwed)
  • Aluminium Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - audio/video and USB data sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.