Double RJ 45 socket Valena Life - category 5e UTP - with cover plate - aluminium
- Pack (number of units) 5
- Volume (dm3) 2.668
- Weight (g) 426.00
- With LCS² connector with fast connection thanks to integrated crimping
- Take AWG 22 single-core cables up to AWG 26 and AWG multicore cables
- Contacts marked with dual colour code and wiring schemes 568 A and 568 B
- Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-1 and TIA/EIA 568 C2
- Aluminium
- Valena In’Matic mechanisms supplied with cover plates and support frames
- To be equipped with plates
- Supplied with mounted dust protection transparent shield
- Flowpack packaging: robust protection to ensure optimum operation
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.