Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 533 33

Cable outlet with terminals Valena Life - with cover plate - aluminium

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 266.00

Substitution references

No substitute reference

Product characteristics
Accessories
Cable outlet with terminals
  • With 5 terminals to take 2.5 mm² cables
  • Maximum cable diameter: 12 mm
  • With cable grip
  • Aluminium
General characteristics
Valena™ Life - accessories with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.