Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 532 64

TV-R-SAT terminal socket Valena Life - attenuation 10 dB French - ivory

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 629.00

Substitution references

No substitute reference

Product characteristics
Terminal TV sockets
  • Installation in case of maintenance
  • An amplifier and line balancing are recommended
  • TV male connector (Ø9.5 mm): 5-68/120-862 MHz
  • R female connector (Ø9.5 mm): 87.5 - 108 MHz
  • SAT ''F'' type connector: 950-2400 MHz
  • Visual check of the connection
  • 1 input with 1 resistance cap socket -10 dB
TV-R-SAT sockets
  • Attenuation: 10 dB
  • Ivory
General characteristics
Valena™ Life - TV sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.