Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 532 61

Male TV passthrough socket Valena Life - attenuation 14 dB French - ivory

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Passthrough TV sockets - 10 dB
  • Installation in case of maintenance
  • An amplifier and line balancing are recommended
  • TV male connector (Ø9.5 mm): 5-68/120-862 MHz
  • R female connector (Ø9.5 mm): 87.5 - 108 MHz
  • SAT ''F'' type connector: 950-2400 MHz
  • Visual check of the connection
Male TV sockets
  • Attenuation: 14 dB
  • Ivory
General characteristics
Valena™ Life - TV sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.