Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 532 13

Double socket Valena Life - German standard - VDE compliant - 16 A 250 V~ - ivory

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 473.00

Substitution references

No substitute reference

Product characteristics
German standard double socket outlets 16 A - 250 V~ - VDE compliant
  • Valena Life: supplied with cover plate, to be completed with special plate
  • Valena Allure: supplied complete product
  • With shutters
  • Automatic terminals
  • Ivory Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - socket outlets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • IP 2X protection
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.