Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 531 48

RJ 45 socket Valena Life - category 6 A STP - with cover plate - white

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 510.00

Substitution references

No substitute reference

Product characteristics
Data sockets Cat. 6A
  • With LCS² connector with fast connection thanks to integrated crimping
  • Take AWG 22 single-core cables up to AWG 26 and AWG multicore cables
  • Contacts marked with dual colour code and wiring schemes 568 A and 568 B
  • Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-1 and TIA/EIA 568 C2
RJ 45 socket Cat. 6A STP
  • White
General characteristics
Valena™ Life - data and telephone sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.